We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Kindergarten Secured Entrance Door

Unique ref.: ES1-PE-ML-DC-DE03
Brand: ASSA ABLOY DE
Product family: Exterior Door Solutions
Product group: Single-Steel/Aluminium-Self Closing-Panic Device
Date of publishing: 2016-10-27
Edition number: 1
Type: Assembly (multiple objects)
Download (4)
ASSA ABLOY Sicherheitstechnik Escape door-locking device for nursery schools with Security Door Closer. The locking element is powered and controlled via the Escape Door Control Terminal. Even children can release the door at any time using the emergency button.

MEDIATOR® - the self-locking escape door lock with electric strike is approved for use on escape routes and in fire and smoke protection doors. Door is also equipped with a Security Door closer with Cam-Motion® technology.
  • MEDIATOR Mortise Lock, mechanical, Standard: DIN EN 179 & 1125
  • MEDIATOR Electric Strike with Face Plate
  • Security Fittings, ONE System (Handle Inside + Fixed Knob Outside), Standard: DIN EN 1906, DIN EN 179, DIN 18273
  • Security Door Closer, Non-Hinge Side, Standard: EN 1154, EltVTR
  • Escape Door Control Terminal, Standard: EltVTR
  • Push Button Inside
  • Push Button Outside
  • Digital Time Switch
  • Key Switch Outside
  • Power Supply
Typical applications: Education, Nursery School, Kindergarten, School, Health Care

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
IFC classification: Door
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Germany

All BIM objects are real products from real manufacturers confirmed and approved