Publish your products
500 Series Fire Doors

500 Series Fire Doors

4.7 out of 5 stars4.7(7 reviews)

ASTA AMERICA 500 SERIES ROLLING FIRE DOOR is designed and manufactured for use on openings where a fire rated door is required. The 500 Series Rolling Fire Door is provided in 3”- 22, 20, or 18-gauge flat slats. This fire door mounts to steel, concrete, masonry block (filled or hollow), and is available in sizes up to 30’ wide and 24’ high (not to exceed 600 square feet). The 500 Series is manufacturing to the highest standards featuring space saving designs with user-friendly operation. The fail-safe operating system is activated by fusible links, smoke detectors, or can be wired to a central alarm system by one of our release devices.

Specification
  • FIVE FINISH OPTIONS:

    • White Topcoat
    • Gray Topcoat
    • Tan Topcoat
    • Galvanized

    Powder Coat Finish is available in a variety of color options

    40-year film integrity and a 35-year no-chalk/no-fade limited paint warranty.

    STANDARD FEATURES:

    Endlocks: Each end of alternate slats to be fitted with malleable cast iron endlocks.

    Bottom Bar: Structural steel two-piece angle bottom bar (back to back) with weather seal.

    Springs: Oil tempered, grease packed helical torsion springs designed to cycle 25,000 times.

    Bracket Plates: Brackets (head plates) are fabricated from 1/4” minimum thickness steel plates.

    Auto Reset: Easy and fast Fire Door drop test for both chain hoist operation and electric motor.

    Powder Coat Black at Factory: Guides, bottom bars, and headplates.

    OPTIONS

    • Fire Ratings: 45 minute, 1-1/2 hour, 3 hour, and 4 hour (18-gauge only).
    • Automatic Closing Devices: XP, XPBB, AFCB
    • Detection and Activation Devices : Smoke Detector, 165° Fusible Links, Horn and Strobe, and Heat Detector can be added to the building central alarm system or stand alone with a closing device.
    • Optional Mounting: Between Jamb under lintel (fascia required) and Between Jamb above lintel.
    • Vision Panels: 5” wide x 3/4” high available on U. L. Rating 45 minute, 1-1/2 hour, and 3 hour.
    • Flame Baffle and Jamb Seal: Helps prevent smoke infiltration through the header and jamb.
    • High Cycle Springs: Available in 50,000 cycles and 100,000 cycles.
Technical specification
  • Unique ref.500-Series-Fire-Doors
  • Product familyRolling Steel Doors
  • Product groupDoors
  • TypeObject (single object)
  • Date of publishing2022-10-24
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Garage
  • IFC classificationDoor
  • UNSPSC nameRolling doors
  • UNSPSC code30171503
  • CSI MasterFormat 2014 Code08 33 00
  • CSI MasterFormat 2014 TitleCoiling Doors and Grilles
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit