This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

A2B Hoist

Unique ref.: A2BH
Brand: Astor Bannerman
Product family: Access
Product group: Hoist
Width (mm): 240
Height (mm): 190
Depth (mm): 303
Date of publishing: 2020-11-27
Edition number: 1
Type: Object (single object)
Download (4)
The Astor-Bannerman A2B overhead ceiling track hoist is one of the smallest professional-use hoists on the market. Helping to reduce carer back strain, this ceiling hoist makes patient transfer easier from wheelchair to bath and changing area, or even room to room, whilst preserving the dignity of the user. A unique dynamo gravity powered charging system within the Astor-Bannerman A2B ceiling hoist means the unit is automatically charged when in use and can remain charged for more than 150 lifts. The A2B ceiling hoist also has an in built emergency lowering system. The A2B Ceiling hoist can be fitted to a curved, straight or H frame (XY) ceiling track for full room coverage, and the compact design and flexible fitting options mean this hoist can also be installed to the wall or on a free standing gantry. This makes it the ideal patent handling solution for use with assisted baths and showering/changing equipment within domestic and care home bathrooms, bedrooms, wet rooms and Changing Places toilet facilities. It is operated at the touch of a button to raise and lower the client. The motor can then either transport the client manually (2 function) or via the handset (4 function). As with all Astor-Bannerman moving and handling equipment, the A2B Ceiling hoist is available with a wide range of options, accessories and slings, and each hoist is made to measure meaning your equipment will be tailored to suit your individual needs.


Material main:
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom
Weight Net (Kg): 200

BIMobject Category: Sanitary - Toilet Accessories
Uniclass 1.4 Code: L7716
Uniclass 1.4 Description: Hoists for disabled users
Uniclass 2.0 Code: SS-80-30-40
Uniclass 2.0 Description: Hoist Systems
Uniclass 2015 Code: Pr_65_80_47_12
Uniclass 2015 Description: Ceiling track hoists
NBS Reference Code: 80-30-40
NBS Reference Description: Hoist Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Toilet Accessories

Name Value
Colour White (RAL 9002)
Length 303 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By www.astorbannerman.co.uk
Created On 26/10/20
Description Overhead hoist system, optional manual or powered traverse, optional 4 or 6 point hanger bar, optional powered cradle, optional clip or loop sling attachment, safety lowering feature,combination of track typoes and length, Dyno gravity powered charging system
Length 303 mm
Name Astor A2B
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Moveable
Category Pr 65 80 47 12
Code Performance Ceiling track Hoist
Colour White (RAL 9002)
Created By www.astorbannerman.co.uk
Created On 26/10/20
Description Overhead hoist system, optional manual or powered traverse, optional 4 or 6 point hanger bar, optional powered cradle, optional clip or loop sling attachment, safety lowering feature,combination of track typoes and length, Dyno gravity powered charging system
Duration Unit Years
Expected Life 10
Features Overhead hoist system, optional manual or powered traverse, optional 4 or 6 point hanger bar, optional powered cradle, optional clip or loop sling attachment, safety lowering feature,combination of track typoes and length, Dyno gravity powered charging system
Finish White (RAL 9002)
Manufacturer www.astorbannerman.co.uk
Model Reference A2B Ceiling Hoist
Name Astor A2B
Nominal Height 190 mm
Nominal Length 303 mm
Nominal Width 240 mm
Warranty Description 3 years (with servicing)
Warranty Duration Labour 3
Warranty Duration Parts 3
Warranty Duration Unit Years
Warranty Guarantor Labour support @astorbannerman.co.uk
Warranty Guarantor Parts support @astorbannerman.co.uk

BIMobject®