This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ABW Sink

Unique ref.: ABWS
Brand: Astor Bannerman
Product family: Sanitary
Product group: Sink
Width (mm): 535
Height (mm): 706
Depth (mm): 900
Date of publishing: 2020-11-27
Edition number: 1
Type: Object (single object)
Download (1)
The multifunctional ABW6 and ABW6sp height adjustable wash basins are designed by Astor-Bannerman for users with special and progressively changing needs. The modular unit was developed with a team from Muscular Dystrophy UK and is the original height adjustable basin of its kind which helps to encourage user independence. Available in white or aqua, the ABW6 high low feature is operated by a simple handset control and the large lever taps, or infra-red touch free taps allow for unassisted use for those with limited arm movement.


Material main:
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom
Weight Net (Kg): 49

BIMobject Category: Sanitary - Basins
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Colour Classic White
Length 600 mm — 900 mm
Material Corian

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By Astor-Bannerman (Medical) LTD
Created On 26/10/20
Description The Astor Aquba height adjustable basin is the smallest completely integrated unit available, making it one of the most wheelchair accessible basins, and perfect for under window installations. With the choice to pre-set two heights or freely adjust to any height, this is the perfect option of multi-user environments, and family usage.
Length 600 mm — 900 mm
Name Astor Aquba
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Category Pr 40 20 96 37
Code Performance Machinery directive 2006\42\EC, Design of buildings and their ability to meet the requirements of disabled people BS 8300-2:2018, Guards general requirements BS EN ISO 14120:2015, Minimum gaps to avoid crushing of parts of the human body BS EN 349:1993+A1:2008, Structural test 75% ISO 17966, Ergonomic design of unit BS 8300-2:2018, BS EN ISO 14120:2015, BS EN 349:1993+A1:2008
Colour Classic White
Created By Astor-Bannerman (Medical) LTD
Created On 26/10/20
Description The Astor Aquba height adjustable basin is the smallest completely integrated unit available, making it one of the most wheelchair accessible basins, and perfect for under window installations. With the choice to pre-set two heights or freely adjust to any height, this is the perfect option of multi-user environments, and family usage.
Duration Unit Years
Expected Life 10
Features High quality Corian style basin and cover, Smooth height adjustment: less than 12 seconds from lowest to highest point (300mm), Wall mountable at any height to suit requirements, Low profile concealed plumbing giving full under basin wheelchair access, 150kg Maximum load, Integrated controls with two custom memory recall positions, Integrated load bearing handles / towel rails, Click clack waste with soft touch actuation, Lock out functionality to prevent accidental operation, Anti-trap sensor, Patent pending on key features, Designed & made in the UK
Finish Classic White
Manufacturer www.astorbannerman.co.uk
Material Corian
Name Astor Aquba
Nominal Height 706 mm
Nominal Length 600 mm — 900 mm
Nominal Width 535 mm
Shape Rectangular basin surround
Size 706mm x 600mm/750mm/900mm, 535mm
Warranty Description 3 years (with servicing)
Warranty Duration Labour 3
Warranty Duration Parts 3
Warranty Duration Unit Years
Warranty Guarantor Labour support @astorbannerman.co.uk
Warranty Guarantor Parts support @astorbannerman.co.uk

BIMobject®