Unique ref.: | AS |
---|---|
Brand: | Astor Bannerman |
Product family: | Sanitary |
Product group: | Sink |
Width (mm): | 535 |
Height (mm): | 706 |
Date of publishing: | 2020-11-27 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.astorbannerman.co.uk/product/aquba-height-adjustable-wash-basi... |
---|---|
Installation instructions: | https://www.astorbannerman.co.uk/product/aquba-height-adjustable-wash-basi... |
COBie Product Data Sheet: | |
Product certification: | https://www.astorbannerman.co.uk/product/aquba-height-adjustable-wash-basi... |
Technical description: | https://www.astorbannerman.co.uk/product/aquba-height-adjustable-wash-basi... |
Instruction video: | https://www.astorbannerman.co.uk/product/aquba-height-adjustable-wash-basi... |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/astorbannerman/product/as
Material main: | |
---|---|
Material secondary: | |
Designed in: | United Kingdom |
Manufactured in: | United Kingdom |
BIMobject Category: | Sanitary - Basins |
---|---|
Uniclass 1.4 Code: | L72331 |
Uniclass 1.4 Description: | Sinks, troughs |
Uniclass 2.0 Code: | PR-35-79-37 |
Uniclass 2.0 Description: | Health Care General Wash Basins |
Uniclass 2015 Code: | Pr_40_20_96_37 |
Uniclass 2015 Description: | Health care general wash basins |
NBS Reference Code: | 35-79-37 |
NBS Reference Description: | Health Care General Wash Basins |
Name | Value |
---|---|
Colour | Classic White |
Length | 706 mm |
Material | Astor-Bannerman (Medical) LTD |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | www.astorbannerman.co.uk |
Created On | Astor-Bannerman (Medical) LTD |
Description | The Astor Aquba height adjustable basin is the smallest completely integrated unit available, making it one of the most wheelchair accessible basins, and perfect for under window installations. With the choice to pre-set two heights or freely adjust to any height, this is the perfect option of multi-user environments, and family usage. |
Length | 706 mm |
Name | Aquba |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | Fixed |
Category | Pr 40 20 96 37 |
Code Performance | Machinery directive 2006\42\EC, Design of buildings and their ability to meet the requirements of disabled people BS 8300-2:2018, Guards general requirements BS EN ISO 14120:2015, Minimum gaps to avoid crushing of parts of the human body BS EN 349:1993+A1:2008, Structural test 75% ISO 17966, Ergonomic design of unit BS 8300-2:2018, BS EN ISO 14120:2015, BS EN 349:1993+A1:2008 |
Colour | Classic White |
Created By | www.astorbannerman.co.uk |
Created On | Astor-Bannerman (Medical) LTD |
Description | The Astor Aquba height adjustable basin is the smallest completely integrated unit available, making it one of the most wheelchair accessible basins, and perfect for under window installations. With the choice to pre-set two heights or freely adjust to any height, this is the perfect option of multi-user environments, and family usage. |
Duration Unit | Years |
Expected Life | 10 |
Features | High quality Corian style basin and cover, Smooth height adjustment: less than 12 seconds from lowest to highest point (300mm), Wall mountable at any height to suit requirements, Low profile concealed plumbing giving full under basin wheelchair access, 150kg Maximum load, Integrated controls with two custom memory recall positions, Integrated load bearing handles / towel rails, Click clack waste with soft touch actuation, Lock out functionality to prevent accidental operation, Anti-trap sensor, Patent pending on key features, Designed & made in the UK |
Finish | Classic White |
Material | Astor-Bannerman (Medical) LTD |
Name | Aquba |
Nominal Height | 706 mm |
Nominal Length | 600 mm — 900 mm |
Nominal Width | 535 mm |
Shape | Rectangular basin surround |
Size | 706mm x 600mm/750mm/900mm, 535mm |
Warranty Description | 3 years (with servicing) |
Warranty Duration Labour | 3 |
Warranty Duration Parts | 3 |
Warranty Duration Unit | Years |
Warranty Guarantor Labour | support @astorbannerman.co.uk |
Warranty Guarantor Parts | support @astorbannerman.co.uk |
BIMobject®