Publish your products
CTX Changing Table
CTX Changing Table
CTX Changing Table
CTX Changing Table
CTX Changing Table
CTX Changing Table
    Archived

    CTX Changing Table

    The CTX is the ultimate wall mounted changing table combining many practical and aesthetic features to allow the complex needs of daily care giving to be conducted in a comfortable and relaxed manner. The height of the bed can be easily adjusted up or down via the handset to minimise carer strain, and to optimise manoeuvrability of residents. The handset also controls the integrated lighting which gives a calm and relaxed environment for transferring and changing. Tilting head rests also offer enhanced comfort. The total effect aims to minimise the stress sometimes involved with personal care situations. The CTX changing table is designed to withstand high usage in wet and humid environments with the inclusion of stainless steel parts, a durable and comfortable moulded polyurethane bed with drain holes and an integrated water collection tray, making them a suitable addition to wetrooms and ensuites. The innovative CTX can be floor or wall mounted and stows neatly when not in use to maximise room space, held in place with twin gas struts. It features battery back-up for safe lowering in the event of a power failure.
    Technical specification
    • Unique ref.CTXCT
    • Product familyAccess
    • Product groupChanging Table
    • TypeObject (single object)
    • Date of publishing2020-11-27
    • Edition number1
    • Height (mm)1430
    • Width (mm)845
    • Depth (mm)1800
    Related
    • Material mainPolyurethane
    • Material secondaryStainless steel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_50_12_15
    • Uniclass 2015 DescriptionChanging benches
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit