Publish your products
Astor Invincible Robust Wall Mounted Changing & Showering Table
Astor Invincible Robust Wall Mounted Changing & Showering Table
Astor Invincible Robust Wall Mounted Changing & Showering Table
Astor Invincible Robust Wall Mounted Changing & Showering Table
    Archived

    Astor Invincible Robust Wall Mounted Changing & Showering Table

    • Believed by many experts to be the most robust changing table available
    • Cut resistant stretcher
    • No exposed wires /fixings /controls
    • Non-tamper embedded control panel
    • Lowers to just 160mm
    • 200kg SWL
    • Split guard for improved access and care

     

    The Astor Invincible height adjustable changing and showering table has been designed to withstand robust treatment in public settings yet provides a very comfortable and practical solution for complex needs of daily care giving. The height of this wall mounted changing and showering table can be easily adjusted up or down to minimise carer strain.

    The Astor Invincible is believed by many experts to be the most robust changing table available with its cut resistant stretcher, anti-tamper screws and fixings and easy access non-tamper embedded controls (no handset to tamper with / remove).The Invincible has been built using robust materials so that parts cannot easily be broken or removed and there are no wires or cables visible or accessible. Specialist security tools are required to access the working elements of this product for maintenance, leaving an externally sleek and tamperproof changing and showering table.

    The Astor Invincible incorporates an innovative split-guard. For greater access to offer care or comfort, one part of the guard can be flipped down, whilst maintaining an element of security with the other part of the guard in place.

    The Astor Invincible stows neatly when not in use to maximise room space, held in place with twin gas struts. It features battery back-up for safe lowering in the event of a power failure.

    • SWL 200kg/31½st
    • Height adjustable range 160mm – 900mm (740mm)
    • Cut resistant bed/stretcher
    • Integrated front control panel
    • Mains electric: Battery backup
    • Rust-free stainless-steel bed frame & components
    • Split front guard
    • Suitable for use in wet rooms
    • 3 Year warranty (Terms and conditions apply)
    • Battery operated model
    • Range of service & maintenance packages


      Technical specification
      • Unique ref.IWMCST
      • Product familyAccess
      • Product groupChanging Table
      • TypeObject (single object)
      • Date of publishing2020-11-27
      • Edition number1
      Related
      • Material mainStainless steel
      • Designed inUnited Kingdom
      • Manufactured inUnited Kingdom
      Classification
      • BIMobject CategorySanitary - Bathroom Accessories
      • Uniclass 2015 CodePr_40_50_12_15
      • Uniclass 2015 DescriptionChanging benches