Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
astorbannerman/products/eee5ed0c-0860-414a-bc91-2c53df586a36
Home
Categories
Sanitary
Bathroom Accessories
Nivano (CTE2) Changing Table
Unavailable in United States
Astor Bannerman
Follow
Archived
Nivano (CTE2) Changing Table
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
NCTE2CT
Product family
Access
Product group
Changing Table
Type
Object (single object)
Date of publishing
2020-11-27
Edition number
1
Height (mm)
1515
Width (mm)
845
Depth (mm)
1900
Links
Links
Product url
https://www.astorbannerman.co.uk/product/nivano-2-wall-mounted-electric-shower-and-changing-table/
Installation instructions
https://www.astorbannerman.co.uk/product/nivano-2-wall-mounted-electric-shower-and-changing-table/
Instruction video
https://www.astorbannerman.co.uk/product/nivano-2-wall-mounted-electric-shower-and-changing-table/
Product certification
https://www.astorbannerman.co.uk/product/nivano-2-wall-mounted-electric-shower-and-changing-table/
Technical description
https://www.astorbannerman.co.uk/product/nivano-2-wall-mounted-electric-shower-and-changing-table/
Related
Related
Material main
Stainless steel
Material secondary
Vinyl
Designed in
United Kingdom
Manufactured in
United Kingdom
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Uniclass 2015 Code
Pr_40_50_12_15
Uniclass 2015 Description
Changing benches
Similar products
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Kohler
Echelon® 70" H pivot shower door with 5/16"-thick glass
Download
Schluter Systems
DESIGN-NICHE Shower Niche
Download