DESCRIPTION:
- BSP FEMALE THREADED ADAPTOR SOCKET PVC-U
- Sizes: DN 10, DN 15, DN 20, DN 25, DN 32, DN 40, DN 50, DN 65, DN 80, DN 100
- Material: PVC-U
- BSP Female thread
TECHNICAL FEATURES:
- Temperature range: 10°C to 60°C for continuous working.
- Density: 1,4g/cm3
- Abrasion resistant. Good mechanical strength.
- Non-toxic and taint free. Suitable for food and drinking use.
- Resistant to many inorganic chemicals.
- Resistant to most solutions of acids, alkalis and salts.
- Jointing by cold solvent welding, rubber ring mechanical joints or threaded.
- Not resistant to aromatic and chlorinated hydrocarbons (see chemical resistance chart for details).