Publish your products
 CADENCE - Carré
 CADENCE - Carré
 CADENCE - Carré
 CADENCE - Carré
 CADENCE - Carré
 CADENCE - Carré
 CADENCE - Carré

    CADENCE - Carré

    CADENCE

    SQUARE COLLECTIONS

    LET’S COMPOSE YOUR OWN RHYTHM

    Among the dreams of the architect, the correct mastery of randomness is one of the supreme exercises. Playing with sobriety, composing your own rhythm with finesse, to obtain a subtle singularity, with the assurance of a result of discreet and timeless elegance.

    Specification
    • Steel Wall Cladding sheets CADENCE : 

      - CADENCE is a traditional cladding system complying with the professional regulations

      - 10 models available in CADENDE Collection Square and Triangle

      - 2 models available in CADENCE XL Square and Triangle

      - Width : 540mm to 900mm

      - Length : 500mm to 8000mm (CADENCE Collection) and 500mm to 13000mm (CADENCE XL)

      - Warranty : 30 years depending on the environment

      - Fire reaction : A1

      - Impact resistance : Q4                

    Technical specification
    • Unique ref.cadence
    • Product familyWalls Cladding
    • Product groupCladding
    • TypeObject (single object)
    • Date of publishing2022-06-24
    • Edition number1
    Related
    • Material mainSteel
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City