Publish your products
FRE Composites ID XW BREATHSAVER® 11.25° Elbow
FRE Composites ID XW BREATHSAVER® 11.25° Elbow
    Atkore

    FRE Composites ID XW BREATHSAVER® 11.25° Elbow

    Our BreathSaver® XW Conduit System products are UL Certified against UL 2196 - 2-Hour Fire rating for both vertical and horizontal installations when installed with Lifeline® RHW-2 cables per FHIT 25C of Prysmian.

    This is once again being: First in the Field®.

    Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
    https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

    or from our BIM website:
    http://atkore.com/bim

    Specification
    • Extra heavy Wall (XW) conduit
      Conduit built for hazardous locations, subject to physical damage locations (Class1 Division 2). Every product shall have a nominal wall thickness of 0.250” or 6.4mm.

      ID (Inside Diameter)
      Dimensional standard widely utilized in North America for electrical and telecommunication raceways. This trade size has established its Inside Diameter as the constant value.

      KEY PRODUCTS
      Split conduit (Patented design)

      Section of fiberglass conduit cut completely on its longitudinal axis while being hinged at 180° to the longitudinal cut. It can be opened and closed, allowing its installation over existing cables to protect them without having to remove them. The original Split conduit invention was issued to General Electric of Canada (CGE), our former parent company, under U.S. Patent No. 4175593 and Canadian Patent No. 1043277

      H strip
      Thermoplastic strip utilized to seal the split side of a split conduit.

      T strip
      Thermoplastic strip utilized to seal the hinged side of a split conduit.

      Sleeve
      Oversized section (12” or 305 mm in length) of straight conduit used to repair a damage section of a conduit.

      Wobble coupling
      Non-watertight fitting allowing for vertical and horizontal movements (±3°) of the raceway.

      Skew Wobble coupling
      Non-watertight fitting allowing for vertical and horizontal movements (±7.5°) of the raceway.

      O-Ring Expansion Joint
      Section of conduit including a deep socket unthreaded female section and a gasketed male section of conduit. It is designed to accommodate the thermal expansion and contraction of long sections of straight conduit resulting from ambient temperature variation. This guarantees the water tightness of the joint and no dislocation of the fitting.

      O-Ring Expansion/Deflection Joint
      Similar to O-Ring expansion joint described above, but designed to accommodate slight vertical changes in the direction of the incoming conduit by means of a flexible neoprene sleeve located at the exit of the expansion joint.

      Hangers (Intermediate or Anchored)
      Corrosion protected metallic supports utilized to hang conduit raceways in above ground installations.

      KEY TECHNICAL DESCRIPTIONS
      Glass content

      Weight percent of glass fiber present in the conduit, as % of total weight.

      Span distance
      Distance between conduit supports which varies based on the selected cable weight and conduit trade size.

      Deflection
      Deformation of conduit due to the weight of the cable installed inside it. Deflection is a function of the diameter and weight of the cables, and of the distance between conduit supports. Measured in inches.

      Coefficient of thermal expansion
      Ratio representing the change in linear dimension of a section of conduit resulting from changes in temperature (delta T°).

      Coefficient of friction
      Ratio of the force tending to maintain contact between two surfaces and the force which opposes the sliding of the surfaces one along the other.

    Technical specification
    • Unique ref.FRE_Composites_ID_XW_BREATHSAVER_11_25_Elbow
    • Product familyFRE Composites
    • Product groupBreathSaver® XW ID Fiberglass Conduit System
    • TypeObject (single object)
    • Date of publishing2022-02-07
    • Edition number1
    Related
    • Material mainFiberglass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • Uniclass 2015 CodePr_65_70_11_20
    • Uniclass 2015 DescriptionConduit fittings
    • CSI MasterFormat 2014 Code26 05 33.13
    • CSI MasterFormat 2014 TitleConduit for Electrical Systems
    • OmniClass Number23-35 33 17
    • OmniClass TitleElectrical Conduits

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit