Publish your products
Unistrut - 1-5⁄8” Framing System – Channel - P3000 T
Atkore
Archived

Unistrut - 1-5⁄8” Framing System – Channel - P3000 T

12 Gauge Strut Channel with Slots P3000T this channel is commonly used for trapeze supports, seismic bracing, ceiling grids, pipe, conduit, duct and cable tray supports, racks, and other general framing. For application examples, refer to our Application Showcase. The slotted material allows for adjustability and doesn’t compromise too much on material strength. It has 85% of the capacity of the solid version of the profile.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Technical specification
  • Unique ref.P3000_T_Unistrut_1-5-8_Framing_System-Channel
  • Product familyUnistrut
  • Product group1-⅝" Metal Framing
  • TypeObject (single object)
  • Date of publishing2022-02-11
  • Edition number1
Related
  • Material mainCarbon Steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationStructural Member
  • Uniclass 2015 CodeSs_20_10_75
  • Uniclass 2015 DescriptionStructural framing systems
  • CSI MasterFormat 2014 Code05 10 00
  • CSI MasterFormat 2014 TitleStructural Metal Framing
  • OmniClass Number23-13 35 00
  • OmniClass TitleFraming Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit