Publish your products
Luminaire Controller Internal Mount

Luminaire Controller Internal Mount

The primary components of the Audacy Wireless Controls system; these easily-installed modules can turn on, turn off, or provide 0-10V dimming.

Specification
  • • Primary components of Audacy Wireless Controls system

    • Easily installed modules that can turn on, turn off and provide 0-10V dimming

    • Installation time as little as 3 minutes

    • Uses convenient push-in wire termination for quick installation

    • AC-powered and operating in highly reliable 915 MHz spectrum

Technical specification
  • Unique ref.luminaire_controller_internal
  • Product familyLighting Devices
  • Product groupLighting Controllers
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)0.99
  • Width (inches)3.52
  • Depth (inches)1.75
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Other
  • Uniclass 2015 CodePr_70_70_47
  • Uniclass 2015 DescriptionLighting controls and lighting distribution products
  • OmniClass Number23-35 37 17 11
  • OmniClass TitleLighting Dimmer Rheostats
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit