Publish your products
BL229-Toll Security Barrier
Archived

BL229-Toll Security Barrier

The BL 229 Toll barriers are designed for highway toll booths and meet numerous requirements in terms of performance, reliability, robustness, adaptability and reduced maintenance
Specification
  • he BL 229 Toll barriers are designed for highway toll booths and meet numerous requirements in terms of performance, reliability, robustness, adaptability and reduced maintenance

Technical specification
  • Unique ref.BL229Toll
  • Product familyAccess
  • Product groupBarrier
  • TypeObject (single object)
  • Date of publishing2019-04-04
  • Edition number1
  • Height (mm)1052
  • Width (mm)443
  • Depth (mm)335
Related
  • Material mainPowder coated steel
  • Material secondarySteel
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)83
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road Accessories
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_46
  • Uniclass 2015 DescriptionLift barriers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit