Publish your products
New Firstlane Security Turnstile - USA/CAN
New Firstlane Security Turnstile - USA/CAN
New Firstlane Security Turnstile - USA/CAN

    New Firstlane Security Turnstile - USA/CAN

    The FirstLane swing door speed gate turnstile provides a high bidirectional throughput as well as uncompromising safety and security. Thanks to its modern and elegant design, the FirstLane is designed to integrate perfectly with any type of architecture. Its high processing capacity and exclusive detection system ensures precise user tracking.

    The FirstLane products are modular and can be installed as a single or multiple lane configuration and combined with standard and wide passageways within the same configuration.

    Its new dynamic lights ensures a better user experience by offering more intuitive information.

    Specification
    • RELIABILITY

      • Steel Frame
      • RoHS anti-Corrosion zinc plating treatment
      • Painted steel housing with AISI 304L stainless steel side panels
      • Clear 3/8″ (10 mm) thick tempered glass mobile obstacles
      • Clear 5/16″ (8 mm) thick tempered glass side obstacles

      AESTHETICS

      • Modern and stylish look
      • Aesthetic top cover in 5/16″ (8mm) thick tempered glass with black screen printing
      • DYNAMIC LIGHTING
      • Perfectly suited to any architectural type

      USER EXPERIENCE

      • FUNCTION PICTOGRAMS for intuitive use
      • High throughput, up to 60 users per minute
      • Rapid opening and closing of the obstacles
      • Obstacles swing in the direction of passage (entry / exit)
      • Two standard passage widths available 24 3/16″ and 36″ for reduced mobility users

      SAFETY

      • Designed to prevent finger entrapment as well as other impacts
      • Sensors monitoring the obstacles’ position
      • Electro-mechanical drive units that include:
        • Controller for progressive accelerations and decelerations of the obstacles
        • Geared electromagnetic brake for locking of obstacles in the event of forced entry attempts

      SECURITY

      • Proprietary DIRAS detection system
      • High-density matrix of infrared beams follows users’ progression through the lane
      • Dynamic and predictive algorithms ensuring fraud detection preventing tailgating and piggybacking
      • The cabinet allows easy integration of authentication technologies such as:
        • RFID, QR Code and barcode readers
        • Biometric device

      Turnstile, turnstiles, speedgates, speedgates, speed gate

    Technical specification
    • Unique ref.new-firstlane-security-speed-gate-usa-can
    • Product familySpeed Lanes Turnstiles
    • Product groupFirstLane
    • TypeObject (single object)
    • Date of publishing2023-08-08
    • Edition number1
    • Height (mm)988
    • Width (mm)195
    • Depth (mm)1300
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inBelgium
    • Manufactured inBelgium
    • Weight Net (Kg)102
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitleTurnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States