We are using cookies to provide our services

By using our services you agree to our use of cookies

SlimLane 940 SC 3 Lane

Unique ref.: SlimLane940SC-3Lanes
Brand: Automatic Systems
Product family: Speed Lanes Turnstiles
Product group: Slim
Width (mm): 200
Height (mm): 991
Depth (mm): 1274
Date of publishing: 2019-04-04
Edition number: 1
Type: Object (single object)
Download (1)
The SlimLane 940 SC double swing door security entrance lane offers a high bidirectional throughput and uncompromising security. With its transparent, elegant design and minimal footprint, the SlimLane 940 SC is designed to integrate perfectly into any architectural style. Equipped with high processing capacity and an exclusive detection system, the SlimLane 940 SC guarantees accurate user tracking and prevents any unauthorised use. The SlimLane 940 SC is a modular product that can be installed as a single or a multi-lane array and can also be combined with the SlimLane 950 SC wide lane model.


Material main: Stainless steel
Material secondary: Glass
Designed in: Belgium
Manufactured in: Belgium
Weight Net (Kg): 91

BIMobject Category: Doors - Security
Uniclass 1.4 Code: L451
Uniclass 1.4 Description: Turnstiles
Uniclass 2.0 Code: SS-25-32-35-90
Uniclass 2.0 Description: Turnstile Systems
Uniclass 2015 Code: Pr_30_59_34
Uniclass 2015 Description: Gates and turnstiles
NBS Reference Code: 25-32-35-90
NBS Reference Description: Turnstile Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Doors - Security

Name Value
Color stainless steel, powder coated
Depth 1274
Finish stainless steel
Finish - Option Powder coated
Glazing Thickness 10mm toughened
Height 991
Width 200

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy www.automatic-systems.com
COBie.Component.CreatedOn 20/03/2019
COBie.Component.Description The SlimLane 940 SC double swing door security entrance lane offers a high bidirectional throughput and uncompromising security. With its transparent, elegant design and minimal footprint, the SlimLane 940 SC is designed to integrate perfectly into any architectural style. Equipped with high processing capacity and an exclusive detection system, the SlimLane 940 SC guarantees accurate user tracking and prevents any unauthorised use. The SlimLane 940 SC is a modular product that can be installed as a single or a multi-lane array and can also be combined with the SlimLane 950 SC wide lane model.
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Fixed
COBie.Type.CreatedBy www.automatic-systems.com
COBie.Type.CreatedOn 20/03/2019
COBie.Type.Description The SlimLane 940 SC double swing door security entrance lane offers a high bidirectional throughput and uncompromising security. With its transparent, elegant design and minimal footprint, the SlimLane 940 SC is designed to integrate perfectly into any architectural style. Equipped with high processing capacity and an exclusive detection system, the SlimLane 940 SC guarantees accurate user tracking and prevents any unauthorised use. The SlimLane 940 SC is a modular product that can be installed as a single or a multi-lane array and can also be combined with the SlimLane 950 SC wide lane model
COBie.Type.DurationUnit years
COBie.Type.Manufacturer Automatic Systems S.A
COBie.Type.Material Stainless Steel
COBie.Type.NominalHeight 991
COBie.Type.NominalLength 200
COBie.Type.NominalWidth 1274
COBie.Type.SustainabilityPerformance 5 years

All BIM objects are real products from real manufacturers confirmed and approved