Publish your products
Pivot Frameless Swing Door
Pivot Frameless Swing Door
Pivot Frameless Swing Door
Pivot Frameless Swing Door
Pivot Frameless Swing Door
Pivot Frameless Swing Door
Pivot Frameless Swing Door

    Pivot Frameless Swing Door

    2.5 out of 5 stars2.5(6 reviews)

    The Pivot Frameless Glass Swing Door is our luxury glass door solution that is completely customizable and is compatible with every partition system we offer as well as solid traditional walls. Free swing and self-closing are options that are offered with this versatile solution. Custom assemblies and custom finishes are also offered with the Pivot Frameless Glass Swing Door. The two-way pivoting doors can fit with almost every system we offer and are available with numerous handle options with both locking and standard.

    The door accommodates tempered, laminated, low iron and LCD glazing, and can be clear or patterned or have a custom graphic. The Pivot Frameless Glass Swing Door fits into a straight configuration and the only limit to it’s height is the height of the partition. A pair of pivot doors is also an option for wider entries. The Frameless Glass Pivot Door is compatible with any of the hardware we offer; locking and non-locking.

    The Pivot Frameless Glass Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

    Specification
      • Highlights: Free Swing & Self-closing Options Available, No Height Limit, ADA Compliant
      • Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
      • Available Hardware: Overhead Closer, Recessed Floor Closer, Patch Fittings, Door Rails, Handles, Locks
    Technical specification
    • Unique ref.avanti-pivot-frameless-swing-door
    • Product familyPivot & Hinged Doors
    • Product groupPivot Frameless Swing
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States