Publish your products
ICONICA | Arctic Ice | SD031C7002020
ICONICA | Arctic Ice | SD031C7002020
    Archived

    ICONICA | Arctic Ice | SD031C7002020

    Produced according to Axalta’s Alesta® SD quality, the ICONICA coatings are based on a super-durable polyester resin system. The collection combines higher grade pigments and stabilisers with outstanding exterior durability that extend the life cycle of architectural projects. The ICONICA coatings are assessed for gloss and colour retention, for all colours, in the most severe environments. This includes testing for strong UV exposure, high temperatures and high humidity. Standing the test of time, and with excellent scratch resistance, the ICONICA products exceed the Qualicoat Class II standards. Axalta’s 25-year warranty guarantees that the coatings’ gloss and overall aesthetic appearance is retained. For the metallic finishes, the highest bonding standard has been used, ensuring consistent colour during application, and avoiding colour variations between different batches.
    Specification
    • SuperDurable quality Durable & sustainable with excellent applicability Bonded, homogeneous metallic effects Enhanced UV fastness Excellent batch-to-batch consistency Outstanding scratch resistance Qualicoat Class 2 & GSB Florida 3 (Master) certified Meets the AAMA2604 requirements 25-year warranty (under conditions) Available from stock
    Technical specification
    • Unique ref.iconica-arctic-ice
    • Product familySuper Durable Architectural Powder Coating
    • Product groupICONICA | Alesta® SD
    • TypeBuilding Material
    • Date of publishing2024-01-26
    • Edition number1
    Related
    • Material mainPolyester resin
    • Manufactured inFrance
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationMaterial
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit