Publish your products
Optimum | RAL 6021 | SD030C6602120
Archived

Optimum | RAL 6021 | SD030C6602120

Axalta’s finely textured finish was the original architectural-quality, sandy-textured powder coating in the market. The finely textured effect’s unique, sophisticated look is highly appreciated in the architectural and design world. With The Optimum Collection, we take the original finely textured RAL-based finishes to the next quality level. Optimum has all the benefits of a finely textured finish with a SuperDurable quality and excellent technical properties. Alesta® SD and Alesta® AP products should never be combined in one project due to the different weathering characteristics of these powder coating qualities.
Specification
  • SuperDurable quality Excellent application properties Enhanced UV fastness Extra-matt, finely textured finish Excellent batch-to-batch consistency Outstanding scratch resistance Qualicoat Class 2 & GSB Florida 3 (Master) certified Satisfies the AAMA2604 requirements 25-year warranty (under conditions) Available from stock
Technical specification
  • Unique ref.optimum-ral-6021
  • Product familySuper Durable Architectural Powder Coating
  • Product groupThe Optimum Collection | Alesta® SD
  • TypeBuilding Material
  • Date of publishing2024-02-21
  • Edition number1
Related
  • Material mainPolyester resin
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_35_31_68_66
  • Uniclass 2015 DescriptionPowder coatings
  • OmniClass Number23-15 21 00
  • OmniClass TitleSurface Applied Coatings
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit