Publish your products
10455USA AXOR Starck Single lever bath mixer floor-standing with lever handle
10455USA AXOR Starck Single lever bath mixer floor-standing with lever handle
    AXOR

    10455USA AXOR Starck Single lever bath mixer floor-standing with lever handle

    AXOR Starck Single lever bath mixer floor-standing with lever handle
    Specification
    • Surfaces:

      - 10455001 Chrome

      - 10455251 Brushed Gold Optic

      - 10455821 Brushed Nickel

      Specification:

      • consists of: single lever bath mixer floor standing, baton hand shower, shower holder, shower hose

      • 2 functions

      • projection: 156 mm

      • spray type mixer: normal spray

      • spray type hand shower: Stream, IntenseRain

      • flow rate of hand shower at 3 bar: 6,6 l/min

      • ceramic cartridge

      • temperature limitation adjustable

      • diverter with automatic resetting

      • non-return valve

      • suitable for continous flow water heaters

      • connection dimension: DN15

      • connection type: basic set

      • min. operating pressure: 1 bar

      • max. operating pressure: 10 bar

      • matching handle design for the AXOR Starck basin mixers with lever handles

    Technical specification
    • Unique ref.10455USA
    • Product familyAXOR Starck
    • Product groupBath mixers
    • TypeObject (single object)
    • Date of publishing2023-08-21
    • Edition number1
    • Height (inches)907
    • Width (inches)124
    • Depth (inches)231
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)17.79
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States