Publish your products
AXOR Starck hand shower 1jet chrome
AXOR Starck hand shower 1jet chrome
    AXOR

    AXOR Starck hand shower 1jet chrome

    AXOR Starck Baton hand shower 1jet EcoSmart
    Specification
    • Surfaces:

      - 10531000 Chrome

      - 10531140 Brushed Bronze

      - 10531250 Brushed Gold Optic

      - 10531300 Polished Red Gold

      - 10531310 Brushed Red Gold

      - 10531330 Polished Black Chrome

      - 10531340 Brushed Black Chrome

      - 10531800 Stainless Steel Optic

      - 10531820 Brushed Nickel

      - 10531950 Brushed Brass

      - 10531990 Polished Gold Optic

      Specification:

      • shower head size: 68 x 24 mm

      • spray type: Rain

      • maximum flow rate at 3 bar: 8 l/min

      • flow rate Rain spray (at 3 bar): 8 l/min

      • minimum flow pressure: 1 bar

      • rinseable screen seal

      • connection thread G ½

      • connection dimension: DN15

      • suitable for continous flow water heaters

    Technical specification
    • Unique ref.10531000
    • Product familyAXOR Starck
    • Product groupHand showers
    • TypeObject (single object)
    • Date of publishing2016-12-01
    • Edition number1
    • Height (mm)176
    • Width (mm)24
    • Depth (mm)24
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)161.2
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit