Publish your products
AXOR ShowerSolutions ShowerHeaven 970/970 3jet with lighting
AXOR
Archived

AXOR ShowerSolutions ShowerHeaven 970/970 3jet with lighting

AXOR ShowerSolutions ShowerHeaven 970/970 3jet with lighting
Specification
  • • shower head size: 970 x 970 mm • spray type: RainAir, Rain, Mono • frame: brushed stainless steel • material spray disc: metal • spray disc surface: polished stainless steel • can be activated individually or in combination, the 3 spray zones must be controlled via 3 valves or a diverter valve with 3 outlets • spray zones: Bodyzone - outer overhead shower zone, Rainzone - inner overhead shower zone with AirPower function, Mono spray at Ø 17 mm • installation: ceiling • connection dimension: DN20 • with integrated lighting • illuminant: LED • power supply: 12 V • transformer power supply for concealed installation 12 V, 18 W • input voltage: 100 - 240 V AC / 50 / 60 Hz • output voltage: 12 V - DC • colour temperature: 2700 K • Light color: warm white • energy efficiency class: contains light sources of energy efficiency class G • not suitable for continuous flow water heaters
Technical specification
  • Unique ref.10623CHN
  • Product familyAXOR ShowerSolutions
  • Product groupOverhead showers
  • TypeObject (single object)
  • Date of publishing2022-09-28
  • Edition number1
  • Height (mm)78
  • Width (mm)970
  • Depth (mm)970
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)44.5
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit