Publish your products
AXOR ShowerHeaven Starck 720x720mm w/o li.
AXOR ShowerHeaven Starck 720x720mm w/o li.
    AXOR

    AXOR ShowerHeaven Starck 720x720mm w/o li.

    AXOR ShowerSolutions ShowerHeaven 720/720 3jet without lighting
    Specification
    • Surfaces: - 10625800 Stainless Steel Optic Specification: • shower head size: 720 x 720 mm • spray type: RainAir, Rain, Mono • frame: brushed stainless steel • material spray disc: metal • spray disc surface: polished stainless steel • maximum flow rate at 3 bar: 36,8 l/min • flow rate Rain spray (at 3 bar): 36,8 l/min • flow rate RainAir spray (at 3 bar): 20,5 l/min • flow rate Mono spray (at 3 bar): 15,9 l/min • minimum flow pressure: 2,5 bar • the 3 spray zones must be controlled via 3 valves or a diverter valve with 3 outlets, can be activated individually or in combination • spray zones: Bodyzone - outer overhead shower zone, Rainzone - inner overhead shower zone with AirPower function, Mono spray at Ø 17 mm • installation: ceiling • connection dimension: DN20 • not suitable for continuous flow water heaters • TÜV certified
    Technical specification
    • Unique ref.10625800
    • Product familyAXOR ShowerSolutions
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)59
    • Width (mm)280
    • Depth (mm)280
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)14
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City