We are using cookies to provide our services

By using our services you agree to our use of cookies

;

AXOR ShowerSolutions ShowerHeaven 1200/300 4jet with lighting 2700 K 10628000

Unique ref.: 10628000
Brand: AXOR
Product family: AXOR ShowerSolutions
Product group: Overhead showers
Width (mm): 1200
Height (mm): 163
Depth (mm): 302
Date of publishing: 2017-11-01
Edition number: 1
Type: Object (single object)
Download (7)
AXOR ShowerSolutions ShowerHeaven 1200/300 4jet with lighting 2700 K

· shower head size: 1200 x 300 mm
· spray type: Rain, MonoRain, PowderRain
· maximum flow rate at 0.3 MPa: 30 l/min
· flow rate Rain spray (at 0.3 MPa): 16 l/min
· flow rate Mono spray (at 0.3 MPa): 15 l/min
· Durchflussmenge PowderRain outer (bei 3 bar): 12 l/min
· Durchflussmenge PowderRain inner (bei 3 bar): 12 l/min
· can be activated individually or in combination
· Select button on thermostat
· fully chrome-plated spray disc
· material spray disc: metal
· overhead shower for cleaning removable
· extendable flaps can be opened manually
· brass ceilling connector
· ceiling connection length: 100 mm
· installation: ceiling, extendable claps can be pre-set to the user
size
· connection dimension: DN15
· with integrated lighting
· illuminant: LED
· power supply: 24 V
· transformer power supply, 24 V, 60 W, EuP II
· input voltage: 100 - 240 V AC / 50 / 60 Hz
· output voltage: 24 V - DC
· colour temperature: 2700 K
· not suitable for continuous flow water heaters


Material main: Chrome
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 22.25

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
Uniclass 2015 Code: Pr_40_20_87_81
Uniclass 2015 Description: Shower thermostatic water supply sets
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 15 11
OmniClass Title: Bath Shower Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Color chrome
Connection Type cable
Flow Rate 7.9251
Mounting fixed

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy info@hansgrohe.com
COBie.Component.CreatedOn 8/21/2017 12:00:00 AM
COBie.Component.Description AXOR Showers ShowerHeaven 1200/300 4jet with lighting 2700 K
COBie.Component.Name AXOR Showers ShowerHeaven 1200/300 4jet with lighting 2700 K 10628000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType fixed
COBie.Type.Color chrome
COBie.Type.CreatedBy info@hansgrohe.com
COBie.Type.CreatedOn 8/21/2017 12:00:00 AM
COBie.Type.Description AXOR Showers ShowerHeaven 1200/300 4jet with lighting 2700 K
COBie.Type.Features - shower head size: 1200 x 300 mm - spray type: Rain, Mono, PowderRain - maximum flow rate (at 0.3 MPa): 30 l/min - flow rate Rain spray (at 0.3 MPa): 16 l/min - flow rate Mono spray (at 0.3 MPa): 14 l/min - can be activated individually or in combination - spray type alternation: Select button on thermostat - fully chrome-plated spray disc - material spray disc: metal - overhead shower for cleaning removable - extendable claps can be opened manually - brass ceilling connector - ceiling connection length: 100 mm - installation type: ceiling - connection dimension: DN15 - with integrated lighting - illuminant: LED - power supply: 24 V - transformer power supply, 24 V, 60 W, EuP II - input voltage: 100 - 240 V AC / 50 - 60 Hz - output voltage: 24 V - DC - colour temperature: 2700 K - dimmable: no - scope of supply: includes 7 meter long connection cable and power supply, the power supply must be installed in accordance with DIN VDE 0100-701 outside the zones 0,1 and 2 - not suitable for continuous flow water heaters
COBie.Type.Manufacturer AXOR
COBie.Type.ModelNumber 10628000
COBie.Type.ModelReference 10628000
COBie.Type.Name AXOR Showers ShowerHeaven 1200/300 4jet with lighting 2700 K 10628000
COBie.Type.WarrantyDescription http://www.hansgrohe-int.com/guarantee
COBie.Type.WarrantyDurationLabor 5
COBie.Type.WarrantyDurationParts 5
COBie.Type.WarrantyDurationUnit years
COBie.Type.WarrantyGuarantorLabor info@hansgrohe.com
COBie.Type.WarrantyGuarantorParts info@hansgrohe.com

All BIM objects are real products from real manufacturers confirmed and approved