Publish your products
AXOR ShowerHeaven 1200 4jet w/o light
AXOR ShowerHeaven 1200 4jet w/o light
AXOR ShowerHeaven 1200 4jet w/o light
AXOR ShowerHeaven 1200 4jet w/o light
    AXOR

    AXOR ShowerHeaven 1200 4jet w/o light

    AXOR ShowerSolutions ShowerHeaven 1200/300 4jet without lighting
    Specification
    • Surfaces: - 10637000 Chrome - 10637020 Polished Chrome - 10637130 Polished Bronze - 10637140 Brushed Bronze - 10637250 Brushed Gold Optic - 10637260 Brushed Chrome - 10637300 Polished Red Gold - 10637310 Brushed Red Gold - 10637330 Polished Black Chrome - 10637340 Brushed Black Chrome - 10637800 Stainless Steel Optic - 10637820 Brushed Nickel - 10637830 Polished Nickel - 10637930 Polished Brass - 10637950 Brushed Brass - 10637990 Polished Gold Optic Specification: • shower head size: 1200 x 300 mm • spray type: PowderRain, Rain, Mono • Select button on thermostat • material spray disc: metal • brass ceilling connector • ceiling connection length: 100 mm • maximum flow rate at 3 bar: 30 l/min • flow rate Rain spray (at 3 bar): 16 l/min • flow rate Mono spray (at 3 bar): 14 l/min • minimum flow pressure: 3 bar • can be activated individually or in combination • overhead shower removable for cleaning • extendable flaps can be opened manually • installation: ceiling, extendable claps can be pre-set to the user size • connection dimension: DN15 • not suitable for continuous flow water heaters • TÜV certified • not included: basic set
    Technical specification
    • Unique ref.10637000
    • Product familyAXOR ShowerSolutions
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2017-11-01
    • Edition number1
    • Height (mm)163
    • Width (mm)1200
    • Depth (mm)302
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)21.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City