Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/6ec217a3-d5eb-4356-a2af-8686f35daacd
Home
Categories
Sanitary
Taps & Mixers
AXOR Urquiola 3-h.bas.mi.50 w.escutch.USA
Available in United States
AXOR
Follow
AXOR Urquiola 3-h.bas.mi.50 w.escutch.USA
AXOR Urquiola 3-hole basin mixer 50 with escutcheons and pop-up waste set
Download
Specification
Specification
Surfaces: - 11041001 Chrome - 11041831 Polished Nickel Specification: • ComfortZone 50 • projection: 140 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: NPT ½
Technical specification
Technical specification
Unique ref.
11041001
Product family
AXOR Urquiola
Product group
Basin mixers
Type
Object (single object)
Date of publishing
2019-01-01
Edition number
1
Height (mm)
60
Width (mm)
314
Depth (mm)
201
Links
Links
Product url
https://www.axor-design.com/articledetail--11041001
Technical description
https://www.axor-design.com/en-us/articledetail--11041001.html
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
3
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
48040XXX AXOR One 3-hole basin mixer 170 with cross handles and push-open waste set
Download
AXOR
AXOR ShowerSolutions Overhead shower 250/250 2jet 1.75 GPM with ceiling connection
Download
AXOR
AXOR One Shower set 75 1jet 2.5 GPM with wall connection
Download
AXOR
29240XXX AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m
Download
AXOR
29243XXX AXOR Bidette Showers Bidette hand shower 1jet softsquare for mixed water with shower holder and shower hose 1.25 m
Download
AXOR
AXOR One Shower set 75 1jet 1.75 GPM with wall connection
Download