Publish your products
AXOR Urquiola Bath mixer floor stand.
AXOR Urquiola Bath mixer floor stand.
    AXOR

    AXOR Urquiola Bath mixer floor stand.

    AXOR Urquiola Bath thermostat floor-standing
    Specification
    • Surfaces:

      - 11422000 Chrome

      - 11422020 Polished Chrome

      - 11422130 Polished Bronze

      - 11422140 Brushed Bronze

      - 11422250 Brushed Gold Optic

      - 11422260 Brushed Chrome

      - 11422300 Polished Red Gold

      - 11422310 Brushed Red Gold

      - 11422800 Stainless Steel Optic

      - 11422820 Brushed Nickel

      - 11422950 Brushed Brass

      - 11422990 Polished Gold Optic

      Specification:

      • consists of: bath thermostat floor standing, baton hand shower, shower hose, shower holder

      • projection 204 mm

      • 2 functions

      • spray type mixer: normal spray

      • spray type hand shower: Rain, Mono

      • maximum flow rate at 3 bar: 21 l/min

      • flow rate for bath spout at 3 bar: 21 l/min

      • flow rate of hand shower at 3 bar: 14 l/min

      • min. operating pressure: 1 bar

      • max. operating pressure: 10 bar

      • thermostat cartridge, shut-off/ diverter valve

      • safety lock at 40 °C

      • temperature limitation adjustable

      • non-return valve

      • with automatic resetting

      • connection type: basic set

      • connection dimension: DN15

      • dirt filter included

    Technical specification
    • Unique ref.11422000
    • Product familyAXOR Urquiola
    • Product groupBath thermostat
    • TypeObject (single object)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (mm)1098
    • Width (mm)236
    • Depth (mm)310
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)10.7
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 DescriptionBath taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit