Publish your products
AXOR ShowerComposition Shower module 110/220 1jet 2.5 GPM with shoulder shower
AXOR

AXOR ShowerComposition Shower module 110/220 1jet 2.5 GPM with shoulder shower

AXOR ShowerComposition Shower module 110/220 1jet 2.5 GPM with shoulder shower
Specification
  • Surfaces: - 12593001 Chrome - 12593251 Brushed Gold Optic - 12593341 Brushed Black Chrome - 12593671 Matt Black - 12593821 Brushed Nickel Specification: • consists of: overhead shower, shoulder shower, thermostatic module • shower head size: 110 x 220 mm • projection: 424 mm • spray type overhead shower: PowderRain • material spray disc: metal • spraytype shoulder shower: PowderRain • maximum flow rate at 3 bar: 9,5 l/min • connection type: basic set • shower arm length: 324 mm
Technical specification
  • Unique ref.12593USA
  • Product familyShower combination
  • Product groupAXOR ShowerComposition
  • TypeObject (single object)
  • Date of publishing2023-07-19
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)7.5
Classification
  • BIMobject CategorySanitary - Showers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit