Publish your products
AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet 2.5 GPM and shoulder shower
AXOR

AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet 2.5 GPM and shoulder shower

AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet 2.5 GPM and shoulder shower
Specification
  • Surfaces: - 12595001 Chrome - 12595251 Brushed Gold Optic - 12595341 Brushed Black Chrome - 12595671 Matt Black - 12595821 Brushed Nickel Specification: • consists of: overhead shower, shoulder shower, shower thermostat, shower hose • shower head size: 110 x 220 mm • spray type overhead shower: PowderRain • shower arm length: 324 mm • scald protection at 40° • adjustable hot water limitation • isolated water conduction • mounting type: concealed • suitable for continuous flow water heaters • maximum flow rate at 3 bar: 9,5 l/min • projection: 425 mm
Technical specification
  • Unique ref.12595USA
  • Product familyShower panels with thermostat
  • Product groupAXOR ShowerComposition
  • TypeObject (single object)
  • Date of publishing2023-07-19
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)8.6
Classification
  • BIMobject CategorySanitary - Showers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit