Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/1751b73e-0553-4af7-b097-5bc5af276ded
Home
Categories
Sanitary
Showers
AXOR ShowerComposition Shoulder shower 110/110 1jet 1.5 GPM
Available in United States
AXOR
Follow
AXOR ShowerComposition Shoulder shower 110/110 1jet 1.5 GPM
AXOR ShowerComposition Shoulder shower 110/110 1jet 1.5 GPM
Download
Specification
Specification
Surfaces: - 12597001 Chrome - 12597251 Brushed Gold Optic - 12597341 Brushed Black Chrome - 12597671 Matt Black - 12597821 Brushed Nickel Specification: • shower head size: 110 x 110 mm • spray type: PowderRain • rosette: angular • maximum flow rate at 3 bar: 5,7 l/min • suitable for continous flow water heaters • connection dimension: DN15 • material: metal • connection type: basic set
Technical specification
Technical specification
Unique ref.
12597USA
Product family
Body showers
Product group
AXOR ShowerComposition
Type
Object (single object)
Date of publishing
2023-07-19
Edition number
1
Links
Links
Product url
https://www.axor-design.com/articledetail--12597001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
1
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
North America
Canada
United States
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download