Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/0d65bff9-0fc2-42d8-b6f9-6b6a229add67
Home
Categories
Plumbing
Drainage
AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet 1.75 GPM and shoulder shower
Available in United States
AXOR
Follow
AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet 1.75 GPM and shoulder shower
AXOR ShowerComposition Shower panel with thermostat, overhead shower 110/220 1jet 1.75 GPM and shoulder shower
Download
Specification
Specification
Surfaces: - 12785001 Chrome - 12785251 Brushed Gold Optic - 12785341 Brushed Black Chrome - 12785671 Matt Black - 12785821 Brushed Nickel Specification: • consists of: overhead shower, shoulder shower, shower thermostat, shower hose • shower head size: 110 x 220 mm • spray type overhead shower: PowderRain • scald protection at 40° • adjustable hot water limitation • isolated water conduction • mounting type: concealed • suitable for continuous flow water heaters
Technical specification
Technical specification
Unique ref.
12785USA
Product family
Shower panels with thermostat
Product group
AXOR ShowerComposition
Type
Object (single object)
Date of publishing
2023-07-19
Edition number
1
Links
Links
Product url
https://www.axor-design.com/articledetail--12785001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
8.6
Classification
Classification
BIMobject Category
Plumbing - Drainage
Region availability
North America
Canada
United States
Similar products
AXOR
42523USA AXOR Drain Finish set shower drain 1000
Download
AXOR
42521XXX AXOR Drain Finish set shower drain 800
5.0
(
7
)
Download
AXOR
42523XXX AXOR Drain Finish set shower drain 1000
Download
AXOR
AXOR Drain Finish set shower drain 900
Download
AXOR
42522XXX AXOR Drain Finish set shower drain 900
4.8
(
6
)
Download
AXOR
42520XXX AXOR Drain Finish set shower drain 700
Download