Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/13a772c6-dbcd-45df-a861-b947861fda2c
Home
Categories
Plumbing
Drainage
AXOR ShowerComposition Overhead shower module 110/220 1jet 1.75 GPM
Available in United States
AXOR
Follow
AXOR ShowerComposition Overhead shower module 110/220 1jet 1.75 GPM
AXOR ShowerComposition Overhead shower module 110/220 1jet 1.75 GPM
Download
Specification
Specification
Surfaces: - 12791001 Chrome - 12791251 Brushed Gold Optic - 12791341 Brushed Black Chrome - 12791671 Matt Black - 12791821 Brushed Nickel Specification: • shower head size: 110 x 220 mm • spray type: PowderRain • installation: wall • connection type: basic set • suitable for continous flow water heaters
Technical specification
Technical specification
Unique ref.
12791USA
Product family
Overhead showers
Product group
AXOR ShowerComposition
Type
Object (single object)
Date of publishing
2023-07-19
Edition number
1
Links
Links
Product url
https://www.axor-design.com/articledetail--12791001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
3.5
Classification
Classification
BIMobject Category
Plumbing - Drainage
Region availability
North America
Canada
United States
Similar products
AXOR
42523USA AXOR Drain Finish set shower drain 1000
Download
AXOR
42521XXX AXOR Drain Finish set shower drain 800
5.0
(
7
)
Download
AXOR
42523XXX AXOR Drain Finish set shower drain 1000
Download
AXOR
AXOR Drain Finish set shower drain 900
Download
AXOR
42522XXX AXOR Drain Finish set shower drain 900
4.8
(
6
)
Download
AXOR
42520XXX AXOR Drain Finish set shower drain 700
Download