Publish your products
AXOR 3-hole bath mixer basic set rim sBox
AXOR 3-hole bath mixer basic set rim sBox
    AXOR

    AXOR 3-hole bath mixer basic set rim sBox

    AXOR Basic set for 3-hole rim mounted single lever bath mixer
    Specification
    • Surfaces: - 15487180 n.a. Specification: • sBox for quiet, smooth and protected hose guidance • drilling diameter: 35 mm, 50 mm • clamping range: 0 - 30 mm • maximum pull-out length of hand shower: 1,45 m • suitable for suitable for installation on bath rim • connection thread: G ½ • connection hose length: 600 mm • connection dimension: DN15 • bath rim width at least 100 mm • drilling diameter on bath tub: two drilled holes Ø 50/51 mm and connection by sawing out required (consider template)
    Technical specification
    • Unique ref.15487180
    • Product familyAXOR
    • Product groupConcealed Basic set 3-/4- hole bath mixers
    • TypeObject (single object)
    • Date of publishing2019-01-01
    • Edition number1
    • Height (mm)626
    • Width (mm)463
    • Depth (mm)100
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategorySanitary - Installation Systems
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_09
    • Uniclass 2015 DescriptionBath taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City