Publish your products
AXOR 3-L.Wannenarmatur Wara Grundset USA
AXOR

AXOR 3-L.Wannenarmatur Wara Grundset USA

AXOR Basic set for 3-hole rim mounted single lever bath mixer
Specification
  • Surfaces: - 15487181 n.a. Specification: • sBox for quiet, smooth and protected hose guidance • maximum pull-out length of hand shower: 1,45 m • suitable for suitable for installation on bath rim • connection thread: NPT ½
Technical specification
  • Unique ref.15487181
  • Product familyAXOR
  • Product groupConcealed Basic set 3-/4- hole bath mixers
  • TypeObject (single object)
  • Date of publishing2022-11-29
  • Edition number1
  • Height (mm)24.65
  • Width (mm)18.2
  • Depth (mm)3
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)2.9
Classification
  • BIMobject CategorySanitary - Installation Systems
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_09
  • Uniclass 2015 DescriptionBath taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit