Publish your products
AXOR Montreux 4-h.f-set rim lever h.chrome
AXOR Montreux 4-h.f-set rim lever h.chrome
    AXOR

    AXOR Montreux 4-h.f-set rim lever h.chrome

    AXOR Montreux 4-hole rim mounted bath mixer with lever handles
    Specification
    • Surfaces: - 16550000 Chrome - 16550020 Polished Chrome - 16550130 Polished Bronze - 16550140 Brushed Bronze - 16550250 Brushed Gold Optic - 16550260 Brushed Chrome - 16550300 Polished Red Gold - 16550310 Brushed Red Gold - 16550330 Polished Black Chrome - 16550340 Brushed Black Chrome - 16550800 Stainless Steel Optic - 16550820 Brushed Nickel - 16550830 Polished Nickel - 16550930 Polished Brass - 16550950 Brushed Brass - 16550990 Polished Gold Optic Specification: • consists of: 4-hole rim mounted bath mixer, hand shower, shower hose, shower holder • 2 functions • projection: 196 mm • spray type mixer: normal spray • spray type hand shower: RainAir • maximum pull-out length of hand shower: 1.10 m • maximum flow rate at 3 bar: 20,5 l/min • flow rate for bath spout at 3 bar: 20,5 l/min • flow rate of hand shower at 3 bar: 15 l/min • ceramic valves hot/ cold 90° • non-return valve • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.16550000
    • Product familyAXOR Montreux
    • Product groupBath mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)298
    • Width (mm)461
    • Depth (mm)261
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.1
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City