Publish your products
AXOR Montreux KM pull out spray chrome
AXOR Montreux KM pull out spray chrome
    AXOR

    AXOR Montreux KM pull out spray chrome

    AXOR Montreux Single lever kitchen mixer 180 with pull-out spray
    Specification
    • Surfaces: - 16581000 Chrome - 16581020 Polished Chrome - 16581130 Polished Bronze - 16581140 Brushed Bronze - 16581250 Brushed Gold Optic - 16581260 Brushed Chrome - 16581300 Polished Red Gold - 16581310 Brushed Red Gold - 16581330 Polished Black Chrome - 16581340 Brushed Black Chrome - 16581800 Stainless Steel Finish - 16581820 Brushed Nickel - 16581830 Polished Nickel - 16581930 Polished Brass - 16581950 Brushed Brass - 16581990 Polished Gold Optic Specification: • ComfortZone 180 • swivel range adjustable in 2 steps to 110° or 150° • normal spray, shower spray • lockable shower spray, spray returns through pressing spray diverter • MagFit magnetic shower support • quick connect hose • connection dimension: DN15 • maximum flow rate at 3 bar: 9 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters • extension length up to 50 cm
    Technical specification
    • Unique ref.16581000
    • Product familyAXOR Montreux
    • Product groupKitchen mixers
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)396
    • Width (mm)143
    • Depth (mm)265
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.4
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit