Unique ref.: | 16970180 |
---|---|
Brand: | AXOR |
Product family: | AXOR |
Product group: | Shut-off valves |
Date of publishing: | 2018-01-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.axor-design.com/de-de/articledetail--16970180.html |
---|---|
Installation instructions: | https://www.axor-design.com/de-de/articledetail--16970180.html |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.axor-design.com/de-de/articledetail--16970180.html |
Instruction video: | |
GTIN code: | 4059625032404 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/axor/product/16970180
Material main: | |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 0.485 |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valve parts or accessories |
UNSPSC code: | 40141616 |
Uniclass 1.4 Code: | L7117 |
Uniclass 1.4 Description: | Valves for water supply/distribution |
Uniclass 2.0 Code: | PR-94 |
Uniclass 2.0 Description: | Valves |
Uniclass 2015 Code: | Pr_65_54 |
Uniclass 2015 Description: | Valve products |
NBS Reference Code: | 94 |
NBS Reference Description: | Valves |
CSI MasterFormat 2014 Code: | 33 12 16 |
CSI MasterFormat 2014 Title: | Water Utility Distribution Valves |
OmniClass Number: | 23-27 31 00 |
OmniClass Title: | Valves |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
Name | Value |
---|---|
Connection Type | DN20 |
Flow Rate | 34 gpf |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM |
Description | AXOR Basic set 130 l/min for shut-off valve |
Name | AXOR Basic set 130 l/min for shut-off valve 16970180 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM |
Description | AXOR Basic set 130 l/min for shut-off valve |
Features | - suitable for all shut-off valves finish sets - flow rate: 130 l/min - connection dimension: DN20 |
Manufacturer | AXOR |
Model Number | 16970180 |
Model Reference | 16970180 |
Name | AXOR Basic set 130 l/min for shut-off valve 16970180 |
Warranty Description | AXOR Basic set 130 l/min for shut-off valve 16970180 |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®