Publish your products
AXOR therm.modul Select FS 2 funct.chrome
AXOR therm.modul Select FS 2 funct.chrome
    AXOR

    AXOR therm.modul Select FS 2 funct.chrome

    AXOR ShowerSolutions Thermostatic module Select 460/90 for concealed installation for 2 functions
    Specification
    • Surfaces:

      - 18355000 Chrome

      - 18355130 Polished Bronze

      - 18355140 Brushed Bronze

      - 18355250 Brushed Gold Optic

      - 18355300 Polished Red Gold

      - 18355310 Brushed Red Gold

      - 18355330 Polished Black Chrome

      - 18355340 Brushed Black Chrome

      - 18355800 Stainless Steel Optic

      - 18355820 Brushed Nickel

      - 18355950 Brushed Brass

      - 18355990 Polished Gold Optic

      Specification:

      • consists of: Thermostatic module, shower holder

      • 2 functions

      • depending on volume flow and installation situation approx. 50% flow rate reduction and integrated shut off function

      • Select push-button on/off control for 2 outlets

      • simultaneous use of several outlets

      • maximum flow rate at 3 bar: 26 l/min

      • thermostat cartridge, Start/stop valve to operate the functions

      • safety lock at 40 °C

      • temperature limitation adjustable

      • hose nut: for shower hoses with conical or cylindrical nut on both sides

      • connection type: basic set

      • min. operating pressure: 1 bar

      • max. operating pressure: 10 bar

      • Thermostat is delivered with buttons Rain large and hand shower

    Technical specification
    • Unique ref.18355000
    • Product familyAXOR ShowerSolutions
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    • Height (mm)90
    • Width (mm)456
    • Depth (mm)85
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit