Publish your products
AXOR ShowerSolutions Hand shower 120 3jet 1.75 GPM
AXOR ShowerSolutions Hand shower 120 3jet 1.75 GPM
    AXOR

    AXOR ShowerSolutions Hand shower 120 3jet 1.75 GPM

    AXOR ShowerSolutions Hand shower 120 3jet 1.75 GPM
    Specification
    • Surfaces: - 26052671 Matt Black - 26052251 Brushed Gold Optic - 26052341 Brushed Black Chrome - 26052991 Polished Gold Optic - 26052001 Chrome - 26052141 Brushed Bronze - 26052331 Polished Black Chrome - 26052821 Brushed Nickel Specification: • shower head size: 120 mm • spray type: PowderRain, Rain, Whirl • convenient diversion via Select button • maximum flow rate at 3 bar: 6,6 l/min • hand shower with 2-shell construction • with internal water conduction • rinseable screen seal • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.26052USA
    • Product familyAXOR ShowerSolutions
    • Product groupHand showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)2.38
    • Width (mm)56
    • Depth (mm)8.69
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)265
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit