Publish your products
AXOR ceiling connector 300mm chrome
AXOR ceiling connector 300mm chrome
    AXOR

    AXOR ceiling connector 300mm chrome

    AXOR ShowerSolutions Ceiling connector 300 mm
    Specification
    • Surfaces: - 26433000 Chrome - 26433670 Matt Black - 26433340 Brushed Black Chrome - 26433020 Polished Chrome - 26433130 Polished Bronze - 26433140 Brushed Bronze - 26433250 Brushed Gold Optic - 26433260 Brushed Chrome - 26433300 Polished Red Gold - 26433310 Brushed Red Gold - 26433330 Polished Black Chrome - 26433800 Stainless Steel Optic - 26433820 Brushed Nickel - 26433830 Polished Nickel - 26433930 Polished Brass - 26433950 Brushed Brass - 26433990 Polished Gold Optic Specification: • length: 300 mm • installation type: exposed installation • material: brass • connection type: G ½
    Technical specification
    • Unique ref.26433000
    • Product familyAXOR ShowerSolutions
    • Product groupSupplies
    • TypeObject (single object)
    • Date of publishing2017-05-08
    • Edition number1
    • Height (mm)310
    • Width (mm)91
    • Depth (mm)91
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.3
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City