Surfaces:
- 27984000 Chrome
- 27984020 Polished Chrome
- 27984130 Polished Bronze
- 27984140 Brushed Bronze
- 27984250 Brushed Gold Optic
- 27984260 Brushed Chrome
- 27984300 Polished Red Gold
- 27984310 Brushed Red Gold
- 27984330 Polished Black Chrome
- 27984340 Brushed Black Chrome
- 27984800 Stainless Steel Optic
- 27984820 Brushed Nickel
- 27984830 Polished Nickel
- 27984930 Polished Brass
- 27984950 Brushed Brass
- 27984990 Polished Gold Optic
Specification:
• consists of: overhead shower, baton hand shower, shower thermostat, shower hose, shower holder, shower bar
• overhead shower AXOR overhead shower 350 1jet
• shower head size overhead shower: 350 mm
• spray type overhead shower: PowderRain
• 90° position adjustable hand shower holder, pivots left and right, up and down
• spray type hand shower: Rain, Mono
• shelf made of safety glass
• shelf finish: chrome
• flow rate of hand shower at 3 bar: 12 l/min
• flow rate PowderRain spray (at 3 bar): 19,5 l/min
• minimum flow pressure: 1 bar
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• shower bar diameter: 25 mm
• shower arm length overhead shower: 400 mm
• swivel shower arm
• thermostat AXOR thermostatic mixer 800
• safety lock at 40°C
• adjustable hot water limitation
• convenient diversion via Select button
• simultaneous utilization of 2 functions
• suitable for continuous flow water heaters
• mounting type: exposed installation
• connection dimension DN15
• connection thread G ½
• centre distance 150 ± 12 mm
• intrinsically safe against backflow
• installation: wall-mounted
• amount of outlet: 2 functions