Publish your products
AXOR sBox mounting angle f.inst.plate tile
AXOR

AXOR sBox mounting angle f.inst.plate tile

sBox Mounting angle set for installation plate for tile mounted installation
Specification
  • Surfaces: - 28011000 n.a. Specification: • maximum mounting height: 750 mm • minimum mounting height: 400 mm • packaging unit: 2 pieces
Technical specification
  • Unique ref.28011000
  • Product familyAXOR sBox
  • Product groupSupplies
  • TypeObject (single object)
  • Date of publishing2019-03-25
  • Edition number1
  • Height (mm)525
  • Width (mm)80
  • Depth (mm)94
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)2
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Region availability

Europe Asia
Åland Islands
Israel
Albania
Türkiye
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City