Publish your products
AXOR sBox installation plate tiled mounted
AXOR sBox installation plate tiled mounted
    AXOR

    AXOR sBox installation plate tiled mounted

    sBox Installation plate for tile mounted installation
    Specification
    • Surfaces: - 28014000 n.a. Specification: • dimension: 350 x 120 mm
    Technical specification
    • Unique ref.28014000
    • Product familyAXOR sBox
    • Product groupSupplies
    • TypeObject (single object)
    • Date of publishing2019-03-25
    • Edition number1
    • Height (mm)20
    • Width (mm)350
    • Depth (mm)120
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)500
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI UniFormat II CodeD2090
    • CSI UniFormat II TitleOther Plumbing Systems

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City