Publish your products
28704USA AXOR Starck Baton hand shower 2jet 1.75 GPM for centered fixation
28704USA AXOR Starck Baton hand shower 2jet 1.75 GPM for centered fixation
    AXOR

    28704USA AXOR Starck Baton hand shower 2jet 1.75 GPM for centered fixation

    AXOR Starck Baton hand shower 2jet 1.75 GPM for centered fixation
    Specification
    • Surfaces:

      - 28704001 Chrome

      - 28704141 Brushed Bronze

      - 28704251 Brushed Gold Optic

      - 28701331 Polished Black Chrome

      - 28704341 Brushed Black Chrome

      - 28704671 Matt Black

      - 28704821 Brushed Nickel

      - 28704831 Polished Nickel

      - 28704951 Brushed Brass

      - 28704991 Polished Gold optic

      Specification:

      • shower head size: 68 x 24 mm

      • spray type: IntenseRain, Rain

      • spray type adjustment by turning spray disc

      • maximum flow rate at 3 bar: 6,6 l/min

      • rinseable screen seal

      • connection thread G ½

      • suitable for continous flow water heaters

      • not recommended for rim-/ tile-mounted mixers

    Technical specification
    • Unique ref.28704USA
    • Product familyAXOR Starck
    • Product groupHand showers
    • TypeObject (single object)
    • Date of publishing2025-03-18
    • Edition number1
    • Height (inches)7.5
    • Width (inches)1
    • Depth (inches)1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.17
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit