Publish your products
28796USA AXOR Citterio C Overhead shower 270/270 1jet 1.75 GPM with shower arm
28796USA AXOR Citterio C Overhead shower 270/270 1jet 1.75 GPM with shower arm
    AXOR

    28796USA AXOR Citterio C Overhead shower 270/270 1jet 1.75 GPM with shower arm

    AXOR Citterio C Overhead shower 270/270 1jet 1.75 GPM with shower arm
    Specification
    • Surfaces:

      - 28796001 Chrome

      - 28796141 Brushed Bronze

      - 28796251 Brushed Gold Optic

      - 28796331 Polished Black Chrome

      - 28796341 Brushed Black Chrome

      - 28796671 Matt Black

      - 28796801 Stainless Steel Optic

      - 28796821 Brushed Nickel

      - 28796831 Polished Nickel

      - 28796951 Brushed Brass

      - 28796991 Polished Gold Optic

      Specification:

      • consists of: overhead shower, shower arm

      • shower head size: 270 x 270 mm

      • spray type: PowderRain

      • material spray disc: metal

      • shower arm length 390 mm

      • maximum flow rate at 3 bar: 6,7 l/min

      • overhead shower removable for cleaning

      • installation: wall

      • connection thread G ½

      • suitable for continous flow water heaters

    Technical specification
    • Unique ref.28796USA
    • Product familyOverhead showers
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (inches)4.12
    • Width (inches)10.63
    • Depth (inches)15.63
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)6.38
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit