Publish your products
AXOR ShowerSolution 460 3jet wall square chrome
AXOR ShowerSolution 460 3jet wall square chrome
    AXOR

    AXOR ShowerSolution 460 3jet wall square chrome

    AXOR ShowerSolutions Overhead shower 460/300 3jet with shower arm and square escutcheon
    Specification
    • Surfaces: - 35282000 Chrome - 35282020 Polished Chrome - 35282130 Polished Bronze - 35282140 Brushed Bronze - 35282250 Brushed Gold Optic - 35282260 Brushed Chrome - 35282300 Polished Red Gold - 35282310 Brushed Red Gold - 35282330 Polished Black Chrome - 35282340 Brushed Black Chrome - 35282350 Satin Black - 35282800 Stainless Steel Optic - 35282820 Brushed Nickel - 35282830 Polished Nickel - 35282930 Polished Brass - 35282950 Brushed Brass - 35282990 Polished Gold Optic Specification: • consists of: overhead shower, shower arm • shower head size: 460 x 300 mm • spray type: Rain, RainStream, Mono • material spray disc: metal • shower arm length 460 mm • maximum flow rate at 3 bar: 18 l/min • flow rate Rain spray (at 3 bar): 18 l/min • flow rate RainStream spray (at 3 bar): 15 l/min • flow rate Mono spray (at 3 bar): 18 l/min • minimum flow pressure: 1,5 bar • spray disc removable for cleaning • overhead shower removable for cleaning • installation: wall-mounted - for installation on iBox • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.35282000
    • Product familyAXOR ShowerSolutions
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2017-05-08
    • Edition number1
    • Height (mm)156
    • Width (mm)466
    • Depth (mm)590
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)11.2
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City