Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/00e3eaa3-8d93-4e82-8dc2-28e949630ab0
Home
Categories
Sanitary
Showers
AXOR ShowerSolutions Overhead shower 300 1jet with shower arm
Unavailable in United States
AXOR
Follow
AXOR ShowerSolutions Overhead shower 300 1jet with shower arm
AXOR ShowerSolutions Overhead shower 300 1jet with shower arm
Download
Specification
Specification
Surfaces: - 35300677 Matt Black - 35300827 Brushed Nickel - 35300007 Chrome - 35300137 Polished Bronze - 35300147 Brushed Bronze - 35300257 Brushed Gold Optic - 35300307 Polished Red Gold - 35300317 Brushed Red Gold - 35300337 Polished Black Chrome - 35300347 Brushed Black Chrome - 35300807 Stainless Steel Optic - 35300997 Polished Gold Optic - 35300957 Brushed Brass Specification: • consists of: overhead shower, shower arm • shower head size: 300 mm • spray type: PowderRain • dynamic spray nozzles move out while using • material spray disc: metal • shower arm length 450 mm • maximum flow rate at 3 bar: 12 l/min • flow rate PowderRain spray outer (at 0,3 MPa): 12 l/min • minimum flow pressure: 2 bar • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: wall • connection thread G ½ • connection dimension: DN15 • not suitable for continuous flow water heaters
Technical specification
Technical specification
Unique ref.
35300CHN
Product family
AXOR ShowerSolutions
Product group
Overhead showers
Type
Object (single object)
Date of publishing
2022-09-28
Edition number
1
Height (mm)
131
Width (mm)
250
Depth (mm)
576
Links
Links
Product url
https://www.axor-design.com/articledetail--35300677
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
6.8
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
ETIM Code
EC011383
ETIM Name
Shower head
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
Pr_40_20_87_76
Uniclass 2015 Description
Shower heads
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Asia
China
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download