Publish your products
AXOR ShowerSolution 300 1jet ceiling concealed chrome
AXOR

AXOR ShowerSolution 300 1jet ceiling concealed chrome

AXOR ShowerSolutions Overhead shower 300 1jet ceiling
Specification
  • Surfaces: - 35302670 Matt Black - 35302000 Chrome - 35302020 Polished Chrome - 35302130 Polished Bronze - 35302140 Brushed Bronze - 35302250 Brushed Gold Optic - 35302260 Brushed Chrome - 35302300 Polished Red Gold - 35302310 Brushed Red Gold - 35302330 Polished Black Chrome - 35302340 Brushed Black Chrome - 35302800 Stainless Steel Optic - 35302820 Brushed Nickel - 35302830 Polished Nickel - 35302930 Polished Brass - 35302950 Brushed Brass - 35302990 Polished Gold Optic Specification: • shower head size: 300 mm • spray type: PowderRain • dynamic spray nozzles move out while using • material spray disc: metal • maximum flow rate at 3 bar: 18,1 l/min • flow rate PowderRain spray (at 3 bar): 18,1 l/min • function from: 15,4 l/min • minimum flow pressure: 1,8 bar • overhead shower removable for cleaning • installation: flush with the ceiling • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
Technical specification
  • Unique ref.35302000
  • Product familyAXOR ShowerSolutions
  • Product groupOverhead showers
  • TypeObject (single object)
  • Date of publishing2019-04-01
  • Edition number1
  • Height (mm)71
  • Width (mm)300
  • Depth (mm)300
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)5.8
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011383
  • ETIM NameShower head
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia
Åland Islands
Israel
Albania
Türkiye
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City