Publish your products
AXOR ShowerSolution 250/250 1jet ceiling chrome
AXOR ShowerSolution 250/250 1jet ceiling chrome
    AXOR

    AXOR ShowerSolution 250/250 1jet ceiling chrome

    AXOR ShowerSolutions Overhead shower 250/250 1jet with ceiling connection
    Specification
    • Surfaces: - 35308000 Chrome - 35308020 Polished Chrome - 35308130 Polished Bronze - 35308140 Brushed Bronze - 35308250 Brushed Gold Optic - 35308260 Brushed Chrome - 35308300 Polished Red Gold - 35308310 Brushed Red Gold - 35308330 Polished Black Chrome - 35308340 Brushed Black Chrome - 35308350 Satin Black - 35308800 Stainless Steel Optic - 35308820 Brushed Nickel - 35308830 Polished Nickel - 35308930 Polished Brass - 35308950 Brushed Brass - 35308990 Polished Gold Optic Specification: • consists of: overhead shower, ceiling connector • shower head size: 250 x 250 mm • spray type: PowderRain • dynamic spray nozzles move out while using • material spray disc: metal • brass ceilling connector • ceiling connection length: 100 mm • maximum flow rate at 3 bar: 19 l/min • flow rate PowderRain spray (at 3 bar): 19 l/min • minimum flow pressure: 1,8 bar • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: ceiling • connection dimension: DN15 • suitable for continous flow water heaters • not included: basic set
    Technical specification
    • Unique ref.35308000
    • Product familyAXOR ShowerSolutions
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    • Height (mm)157
    • Width (mm)250
    • Depth (mm)250
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City