Publish your products
AXOR ShowerSolution 250/250 2j ceiling 2.5 GPM chr US
AXOR ShowerSolution 250/250 2j ceiling 2.5 GPM chr US
    AXOR
    Archived

    AXOR ShowerSolution 250/250 2j ceiling 2.5 GPM chr US

    AXOR ShowerSolutions Overhead shower 250/250 2jet 2.5 GPM with ceiling connection
    Specification
    • Surfaces: - 35312001 Chrome - 35312341 Brushed Black Chrome - 35312251 Brushed Gold Optic - 35312331 Polished Black Chrome - 35312991 Polished Gold Optic - 35312821 Brushed Nickel Specification: • consists of: overhead shower, ceiling connector, green diverter • shower head size: 250 x 250 mm • spray type: PowderRain, Intense PowderRain • adjustment with shift on thermostat • dynamic spray nozzles move out while using • material spray disc: metal • brass ceilling connector • ceiling connection length: 100 mm • maximum flow rate at 3 bar: 9,5 l/min • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: ceiling • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.35312001
    • Product familyAXOR ShowerSolutions
    • Product groupOverhead showers
    • TypeObject (single object)
    • Edition number1
    • Height (mm)157
    • Width (mm)250
    • Depth (mm)250
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures